Title Information
Product Number: HD64338600RXXXFTV
Pkg. Name:PVQN0032KA-A
Pkg. Previous Code:TNP-32
JEITA Standard:P-VQFN32-5x6-0.50
Pkg. Code: pkg_693
Lead Count: 32
Length: 6 mm
Width: 5 mm
Title Information

More Package Details