Title Information
Product Number: HD6432233XXXTEI
Pkg. Name:PTQP0100KA-A
Pkg. Previous Code:TFP-100B
JEITA Standard:P-TFQFP100-14x14-0.50
Pkg. Code: pkg_133
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details