Title Information
Product Number: HD6432398XXXTE
Pkg. Name:PTQP0120LA-A
Pkg. Previous Code:TFP-120
JEITA Standard:P-TFQFP120-14x14-0.40
Pkg. Code: pkg_135
Lead Count: 120
Length: 14 mm
Width: 14 mm
Title Information

More Package Details