Title Information
Product Number: UPD78F1026F1-AN9-AX
Pkg. Name:PLBG0064KA-A
Pkg. Previous Code:P64F1-50-AN9-1
JEITA Standard:P-LFBGA64-5x5-0.50
Pkg. Code: pkg_7980
Lead Count: 64
Length: 5 mm
Width: 5 mm
Title Information

More Package Details