Title Information
Product Number: UPD703033AGF-3BA-A
Pkg. Name:PRQP0100JJ-C
Pkg. Previous Code:P100GF-65-3BA1-4
JEITA Standard:P-QFP100-14x20-0.65
Pkg. Code: pkg_8069
Lead Count: 100
Length: 20 mm
Width: 14 mm
Title Information

More Package Details