Title Information
Product Number: R9A06G032PGBG#AC1
Pkg. Name:PLBG0400GB-A
JEITA Standard:P-LFBGA400-17x17-0.80
Pkg. Code: pkg_11873
Lead Count: 400
Length: 17 mm
Width: 17 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details