Title Information
Product Number: R9J06G039UGNP#BA0
Pkg. Code: PVQN0064KD-A
Lead Count: 64
Length: 9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3

More Package Details