Title Information
Product Number: R9A06G037GNP#AA0
Lead Count: 64
Length: 9 mm
Width: 9 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3

More Package Details