Title Information
Product Number: RBA250N04AHPF-4UA01#GB0
Pkg. Name:PRSS0008DC-A
JEITA Standard:-
Pkg. Code: pkg_20043
Lead Count: 8
Length: 10 mm
Width: 9 mm
Thickness: 4.65 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: MP-25ZU
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details