Title Information
Product Number: DA9318L-06UF2
Lead Count: 64
Pb (Lead) Free: Yes
Title Information
Carrier Type: Stack
Pkg. Type: 64-WLCSP
Qty. per Reel: 28
Moisture Sensitivity Level (MSL): 1

More Package Details