Title | Information |
---|---|
Product Number: | R5F11768GSM#10 |
Pkg. Name: | PTSP0020JI-A |
JEITA Standard: | P-TSSOP20-4.40x6.50-0.65 |
Pkg. Code: | pkg_11909 |
Lead Count: | 20 |
Length: | 6 mm |
Width: | 4 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | TSSOP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |