Title | Information |
---|---|
Product Number: | R7FA6T2BD3CNB#BA1 |
Pkg. Name: | PWQN0064LA-A |
Pkg. Previous Code: | P64K8-40-9B5-3 |
Pkg. Code: | pkg_11858 |
Lead Count: | 64 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Full Carton (Tray) |
Pkg. Type: | QFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |