Title Information
Product Number: R7S910007CBA#BC0
Pkg. Name:PRBG0320GB-A
JEITA Standard:P-LFBGA320-17x17-0.80
Pkg. Code: pkg_20056
Lead Count: 320
Length: 17 mm
Width: 17 mm
Thickness: 1.75 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details