Title | Information |
---|---|
Product Number: | R5F117BCGNA#20 |
Pkg. Name: | PVQN0032KE-A |
Pkg. Previous Code: | P32K9-50B-BAH |
JEITA Standard: | P-HVQFN32-5x5-0.50 |
Pkg. Code: | pkg_11056 |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | Yes |