Title Information
Product Number: HS9-303CEH/PROTO
Pkg. Name:K14.A
Pkg. Previous Code:KAL
Pkg. Code: KAL
Lead Count: 14
Length: 9.9 mm
Width: 6.6 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CFP
Moisture Sensitivity Level (MSL): Not Applicable
Pkg. Class: V
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details