Title Information
Product Number: ISL22326WMVEP-TK
Pkg. Name:M14.173
Pkg. Previous Code:MPK
Pkg. Code: MPK
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Solder Plate

More Package Details