Title Information
Product Number: ISL70001SEHFE/PROTO
Pkg. Name:R48.B
Pkg. Previous Code:RKX
Pkg. Code: RKX
Lead Count: 48
Length: 14.2 mm
Width: 14.2 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: CQFP
Moisture Sensitivity Level (MSL): Not Applicable
Pb Free Category: Gold Plate over compliant Undercoat-e4

More Package Details