Title | Information |
---|---|
Product Number: | ISL29035IROZ-T7 |
Pkg. Name: | L6.1.5X1.6 |
Pkg. Previous Code: | LEX |
Pkg. Code: | LEX |
Lead Count: | 6 |
Length: | 1.6 mm |
Width: | 1.5 mm |
Thickness: | 0.7 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Reel |
Pkg. Type: | HODFN |
Moisture Sensitivity Level (MSL): | 3OP |
Pb Free Category: | Nickel/Palladium/Gold-Silver - e4 |