Title Information
Product Number: ISL28634FVZ-T7A
Pkg. Name:M14.173
Pkg. Previous Code:MXZ
Pkg. Code: MXZ
Lead Count: 14
Length: 5 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details