Title Information
Product Number: X9317UV8Z-2.7T1
Pkg. Name:M8.173
Pkg. Previous Code:MXQ
Pkg. Code: MXQ
Lead Count: 8
Length: 3 mm
Width: 4.4 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TSSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details