Title Information
Product Number: ISL6721AARZ
Pkg. Name:L16.3X3B
Pkg. Previous Code:LHH
Pkg. Code: LHH
Lead Count: 16
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details