Title Information
Product Number: ISL6745AAUZ-T
Pkg. Name:M10.118
Pkg. Previous Code:MRQ
Pkg. Code: MRQ
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details