Title |
Information |
Product Number: |
ISL9238AHRTZ |
Pkg. Name: | L32.4X4D |
Pkg. Previous Code: | LAE |
Pkg. Code: |
LAE |
Lead Count: |
32 |
Length: |
4 mm |
Width: |
4 mm |
Thickness: |
0.7 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
TQFN |
listMore Package Details