Title Information
Product Number: ISL6322IRZ
Pkg. Name:L48.7X7
Pkg. Previous Code:LLY
Pkg. Code: LLY
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.9 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Tube
Pkg. Type: QFN

More Package Details