Title Information
Product Number: ISL80019FRZ-T
Pkg. Name:L8.2X2C
Pkg. Previous Code:LKN
Pkg. Code: LKN
Lead Count: 8
Length: 2 mm
Width: 2 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details