Title Information
Product Number: ISL91107IINZ-T7A
Pkg. Name:W3X5.15
Pkg. Previous Code:WET
Pkg. Code: WET
Lead Count: 15
Length: 2.1 mm
Width: 1.5 mm
Thickness: 0.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: WLCSP-TKCURDL
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Pb-Free Ball Terminal (SAC405)-e1

More Package Details