Title |
Information |
Product Number: |
ISL91212BIIZ-T |
Pkg. Name: | W5X7.35C |
Pkg. Previous Code: | WAK |
Pkg. Code: |
WAK |
Lead Count: |
35 |
Length: |
3.7 mm |
Width: |
2.6 mm |
Thickness: |
0.6 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Reel |
Pkg. Type: |
WLCSP-TKCURDL |
listMore Package Details