Title Information
Product Number: ISL97519AIUZ-T
Pkg. Name:M8.118A
Pkg. Previous Code:MQU
Pkg. Code: MQU
Lead Count: 8
Length: 3 mm
Width: 3 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: MSOP
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details