Title Information
Product Number: RAA2124224GNP#HA0
Pkg. Name:L22.3X6
Pkg. Previous Code:LUT
Pkg. Code: LUT
Lead Count: 22
Length: 6 mm
Width: 3 mm
Thickness: 0.75 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: TDFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details