Title |
Information |
Product Number: |
HAT1093C-EL-E |
Pkg. Name: | PWSF0006JA-A |
Pkg. Previous Code: | CMFPAK-6 |
JEITA Standard: | - |
Pkg. Code: |
pkg_6740 |
Lead Count: |
6 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
CMFPAK |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details