Title Information
Product Number: RJK03M5DNS-00#J5
Pkg. Name:PWSN0008JB-A
JEITA Standard:P-HWSON8-2.9x3.1-0.65
Pkg. Code: pkg_6758
Lead Count: 8
Length: 3 mm
Width: 3 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Embossed Tape
Pkg. Type: HWSON
Moisture Sensitivity Level (MSL): 1
Pkg. Class: Dic
RoHS Info:
(PDF)
English
Japanese

More Package Details