Title |
Information |
Product Number: |
CR12CS-16B-A1#B00 |
Pkg. Name: | PRSS0004AE-A |
Pkg. Previous Code: | LDPAK(L) |
JEITA Standard: | - |
Pkg. Code: |
pkg_6734 |
Lead Count: |
4 |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Tube |
Pkg. Type: |
LDPAK(L) |
Pkg. Class: |
Dic |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details