Title Information
Product Number: ISL78310ARAJZ-T7A
Pkg. Name:L10.3X3
Pkg. Previous Code:LQU
Pkg. Code: LQU
Lead Count: 10
Length: 3 mm
Width: 3 mm
Thickness: 0.9 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: DFN
Moisture Sensitivity Level (MSL): 2
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details