Title Information
Product Number: ISL9016IRUGCZ-T
Pkg. Name:L6.1.6X1.6A
Pkg. Previous Code:LWB
Pkg. Code: LWB
Lead Count: 6
Length: 1.6 mm
Width: 1.6 mm
Thickness: 0 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: uTDFN
Moisture Sensitivity Level (MSL): 1
Pb Free Category: Nickel/Palladium/Gold-e4

More Package Details