Title | Information |
---|---|
Product Number: | ISL8216MIRZ |
Pkg. Name: | Y22.15X15 |
Pkg. Previous Code: | YGG |
Pkg. Code: | YGG |
Lead Count: | 22 |
Length: | 15 mm |
Width: | 15 mm |
Thickness: | 3.6 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |