Title | Information |
---|---|
Product Number: | ISL8280MFRZ |
Pkg. Name: | Y83.12X11 |
Pkg. Previous Code: | YGT |
Pkg. Code: | YGT |
Lead Count: | 83 |
Length: | 11 mm |
Width: | 12 mm |
Thickness: | 5.2 mm |
Pb (Lead) Free: | Exempt |
Title | Information |
---|---|
Carrier Type: | Tray |
Pkg. Type: | Module |
Moisture Sensitivity Level (MSL): | 3 |
Pb Free Category: | Nickel/Palladium/Gold-e4 |