Title |
Information |
Product Number: |
ISL5217KI |
Pkg. Name: | V196.15X15 |
Pkg. Previous Code: | VDC |
Pkg. Code: |
VDC |
Lead Count: |
196 |
Length: |
15 mm |
Width: |
15 mm |
Thickness: |
1.02 mm |
Pb (Lead) Free: |
No |
Title |
Information |
Carrier Type: |
Tray |
Pkg. Type: |
FBGA |
listMore Package Details