Overview
Description
The 843S1333D is a high-frequency clock generator that uses an external 20MHz crystal to synthesize 1333.33MHz. The 843S1333D has excellent cycle-to-cycle and RMS period jitter performance. The device operates at a 3.3V operating supply and is available in a fully RoHS-compliant 8-lead TSSOP package.
Features
- One differential LVPECL output
- Crystal oscillator interface designed for 18pF, 20MHz parallel resonant crystal
- Cycle-to-Cycle jitter: 14ps (maximum)
- Period jitter, RMS: 2.6ps (maximum)
- Output duty cycle: 48% to 52%
- Full 3.3V supply mode
- 0 °C to 70 °C ambient operating temperature
- Available in a lead-free (RoHS 6) package
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.