Evaluation Board for 89HT0808P Retimer, 4-lane, 8Gbps, PCIe3
The 89HT0808P Retimer Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-lane, 8Gbps, PCIe 3.0 Retimer IC product.
This board features a...
The IDT 89HT0808P 8-channel PCIe Gen3 Retimer offers the industry a blend of top analog performance, lower power, and the most system level features in signal retimers optimized for demanding 2.5Gbps, 5Gbps and 8Gbps applications in computing, storage, and communications.
The 89HT0808P Retimer Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-lane, 8Gbps, PCIe 3.0 Retimer IC product.
This board features a...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Description
The IDT PCI Express 3.0 Retimer supports high-speed signal conditioning up to 8Gbps, enhancing signal quality over long distances and simplifying design by reducing board layout constraints. These devices incorporate advanced receive equalization and transmit de-emphasis capabilities, as well as diagnostic features that help IDT customers achieve a simplified design with faster time-to-market. The devices all offer power savings modes for the lowest-possible power consumption. Presented by Ken Curt, Product Manager, Integrated Device Technology, Inc. Learn more at by visiting the PCI Express® Gen3 Retimers page.
Transcript