Skip to main content

Overview

Description

The RX23E-B 6-Axis Force Sensor Small Board Reference Design is a compact solution that utilizes the RX23E-B 32-bit microcontroller (MCU). This MCU integrates a high-speed, high-precision analog front-end (AFE), which negates the necessity for a dedicated AFE, thereby minimizing the board size.

The 6-axis force sensor is integrated on the board equipped with the AFE and MCU; therefore, the board must be compact. The RX23E-B combines an AFE and MCU on a single chip, eliminating the need for a dedicated AFE and making it suitable for board miniaturization. For this reference design, we designed a small 42mm x 37mm board. In addition to the RX23E-B, this small board includes an RAA788158 RS-485/RS-422 transceiver. The RX23E-B performs A/D conversion, zero reset, and three-dimensional force and torque conversion on a single chip. The RAA788158 sends the measurement results to the host device via digital communication such as Modbus. When developing this design, we combined this small board with a force sensor and evaluated the measurement error at a 6-channel A/D conversion scan rate of about 2275 scan/s. The force measurement error was confirmed within ±0.25%FS and the torque measurement error was confirmed within ±1%FS; the measurement uncertainty of the force sensor used (maximum ±1.25%FS) was within the measurement uncertainty.

Features

  • Small board size of 42mm x 37mm
    • Eliminates the need for a dedicated analog front-end (AFE), contributing to reductions in BOM cost and board space
  • RX23E-B microcontroller with built-in high-precision AFE
    • Enables highly accurate force/torque measurement, including digital filtering and calibration with a single chip
    • 6-channel A/D conversion scan rate up to 2275 scan/s
  • Integrated RAA788158 RS-485/RS-422 transceiver
    • Digital communication, such as Modbus, is possible
  • Contents
    • Application notes
    • Sample program
    • Schematic (included in the application notes)
    • Bill of Materials (BOM) (included in the application notes)
    • Board data

Applications

Documentation

Design & Development

Sample Code

Related Boards & Kits

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?