Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
CK-RX65N - Cloud Kit Based on RX65N MCU Group
  • Notes:For developing IoT devices with the RX65N, it is recommended to use the latest evaluation kit CK-RX65N. CK-RX65N v1 supports LTE CAT-M1 and Ethernet, while CK-RX65N v2 supports Wi-Fi and Ethernet for cloud connectivity.

Description

The Renesas RX65N Cloud Kit is an RX65N microcontroller-based cloud communications evaluation kit which is an ideal evaluation environment for IoT device developers. You can easily provide Wi-Fi connectivity to Amazon Web Services (AWS) and Microsoft Azure (Azure) to help start developing IoT devices.

The kit includes a Wi-Fi communication module, a temperature and humidity sensor, an optical sensor, a 3-axis acceleration sensor, a USB port for serial communication, and a USB port for debugging. The sensor data that is uploaded to AWS and Azure from this kit can be observed on cloud services. In addition, the e2 studio integrated development environment has been enhanced for this kit. The network stack for FreeRTOS and Azure RTOS, the configuration of component libraries, and the generation of source code can be done within e2 studio.

The RX65N microcontroller included in this kit is a next-generation general-purpose MCU with a human machine interface (HMI) and security features that are ideal for IoT edge devices. The built-in dual-bank capability and trusted secure IP features make secure cloud communications and firmware updates both easy and robust.

*The "Renesas web dashboard" has been discontinued in 2022 because it can be replaced by AWS or Azure services.

Cloud Connectivity Sample Program

AWS Certified Program

Microsoft Certified Programs

Features

  • Securely and reliably connect to cloud services
    • The Renesas RX65N Cloud Kit, combined with a real-time OS from cloud services has the following certifications:
      • AWS FreeRTOS certification
      • Microsoft Azure RTOS certification
  • Assists in IoT device prototyping
    • Free editing and debugging sample programs for AWS and Azure communications.
    • Comprehend the behavior of the sample programs from the application notes.
  • Reduction in actual product development manhours
    • The sample programs are based on the real-time OS provided by cloud service. You can leverage the large ecosystem of existing tools that have been developed for FreeRTOS and Azure RTOS kernels.
    • You can easily program commonly needed IoT features to devices using the software library embedded in the real-time OS by cloud service.

Evaluate cloud communications using a variety of programs

  • Basic AWS communications program
    • Sends a "Hello World" text message to the AWS cloud at regular intervals
    • FreeRTOS certified
    • Communicates wirelessly using Wi-Fi
  • Program for uploading sensor and other data to the AWS cloud, and for observing the information in the dashboard
    • Sends data from its three on-board sensors to the AWS cloud at regular intervals
    • Allows for observation of the sensor data in the dashboard
  • Azure IoT plug and play certified programs
    • Connects to Azure Central without coding, and monitors sensor data in a dashboard
  • A program that uploads sensor data to Microsoft Azure, and then monitors it on Azure IoT Explorer's Telemetry
    • Send MCU temperature data to Azure Cloud at regular intervals
    • Monitor sensor data with Telemetry in Azure IoT Explorer
  • A variety of sample programs that can be utilized to develop IoT devices

Applications

Type Title Date
Manual - Software PDF 574 KB
Tool News - Release PDF 182 KB 日本語
Tool News - Release PDF 284 KB 日本語
Tool News - Release PDF 170 KB 日本語
Application Note PDF 3.82 MB
AI-generated Summary: Azure RTOS sample projects demonstrate how to develop applications using ThreadX, FileX, GUIX, NetX Duo, and USBX on Renesas RX family microcontrollers with e2 studio or IAR Embedded Workbench. The projects support various RX devices and include examples for IoT connectivity, low power operation, and secure bootloader integration. Microsoft has contributed Azure RTOS to open source under Eclipse ThreadX, discontinuing official updates. Renesas discontinues the RYZ014A LTE module, recommending Sequans GM01Q as a compatible replacement. Development tools and supported sample projects vary by device, with detailed setup instructions and sample descriptions provided.
Application Note PDF 3.72 MB 日本語
Tool News - Release PDF 147 KB 日本語
Tool News - Note PDF 139 KB 日本語
Tool News - Release PDF 156 KB 日本語
Manual - Development Tools PDF 4.34 MB 日本語
Flyer PDF 931 KB 日本語
Tool News - Note PDF 164 KB 日本語
Application Note
Log in to Download PDF 1.84 MB 日本語
AI-generated Summary: The document explains methods to achieve low power consumption in IoT devices by combining RX65N microcontroller, RYZ014A LTE Cat-M1 module, and Amazon FreeRTOS. It details intermittent operation modes that switch between normal and low power states to extend battery life. Various use cases demonstrate power-saving techniques such as FreeRTOS tickless idle mode, eDRX for cellular modules, and RX65N sleep and standby modes. The system connects directly to the cloud without gateways, suitable for battery-powered applications requiring long operation times with flexible deployment. It also covers hardware/software configurations, AWS connectivity, sample projects, OTA updates, and troubleshooting.
Quick Start Guide PDF 723 KB
Application Note PDF 3.24 MB 日本語
AI-generated Summary: The RX65N Cloud Kit integrates with Microsoft Azure RTOS to enable real-time sensor data acquisition, cloud communication, and visualization. It uses the SX-SDMAC Wi-Fi module to connect to Azure IoT Hub, allowing temperature data to be uploaded and monitored via a web application. The system supports OTA updates and secure connectivity, leveraging Azure-certified RX65N MCUs. Development uses e2 studio with GCC compiler, Tera Term for communication, and Azure IoT Explorer for device management. The document covers hardware/software setup, Azure IoT Hub configuration, demo execution, and sensor data visualization through web interfaces.
Manual - Development Tools PDF 448 KB
Manual - Development Tools PDF 525 KB
Other PDF 338 KB
White Paper PDF 812 KB 日本語 , 简体中文
The Renesas RX65N Cloud Kit enables Wi-Fi connection to Amazon Web Services (AWS) using the RX65N MCU, providing an optimal evaluation environment for IoT developers integrating applications with the cloud. This paper offers a step-by-step guide to key considerations for connecting applications to AWS quickly and securely.
Application Note PDF 2.71 MB 日本語
AI-generated Summary: The document explains how to download and run Amazon FreeRTOS on the Renesas RX family using e2 studio. It guides users through preparing and configuring the demo project, selecting the demo, setting up AWS and hardware, configuring the debug serial port, and building and running the demo. It also details downloading the source code from Renesas GitHub, highlighting that e2 studio version 7.5 and above supports importing Amazon FreeRTOS projects directly within the IDE, simplifying the process.
Manual - Development Tools PDF 77 KB
Manual - Development Tools PDF 660 KB
Manual - Development Tools PDF 467 KB
Manual - Development Tools PDF 149 KB
Manual - Development Tools PDF 530 KB
Manual - Development Tools PDF 768 KB
Schematic
Log in to Download PDF 367 KB
27 items

Software & Tools

Software Downloads

Type Title Date
Board Description File ZIP 1 KB
Upgrade - IDE
Log in to Download ZIP 570.25 MB 日本語
Upgrade - IDE
Log in to Download ZIP 1,616.95 MB 日本語
Upgrade - IDE
Log in to Download ZIP 1,264.29 MB 日本語
Upgrade - Compiler
Log in to Download ZIP 22.40 MB 日本語
5 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RX Driver Package|v1.34],[Toolchains=CC-RX|v3.04.00;GNURX|8.3.0.202202]
Log in to Download ZIP 265.17 MB
Application: Consumer Electronics, Industrial
Compiler: CC-RX, RenesasGCC Function: Application Example IDE: e2 studio
1 item

Related Boards & Kits

Boards & Kits

Part NumberStatusStockDescription
RTK5RX65N0S00000BEObsoleteIn StockCE, TELEC :Renesas RX65N Cloud Kit (for EU, Japan, Singapore)
RTK5RX65N0S01000BEObsoleteIn StockFCC : Renesas RX65N Cloud Kit (for US)

Support Communities

  1. Rx65N Cloud Connectivity Kit - Firmware Download Issue

    Hi  I'm trying to download the freeRTOS firmware for aws cloud connectivity to the RX65N cloud kit and encountering the error.  I have plugged in all three USB cable(thru an external USB adaptor), since the laptop has only one USB port. Please advise how to get this working ...

    Apr 28, 2020
  2. CK-RX65N WIFI configuration

    Following the Azure RTOS tutorial, I am unable to locate the #define (WIFI_SSID, WIFI_PASSWORD) for configuring the Wi-Fi settings in the IoT Embedded SDK sample project code. Could you please suggest if I am missing any further details? https://www.renesas.com/us ...

    Feb 18, 2024
  3. LWIP porting on RX64M starter kit

    Hi All, Is there any LWIP example code for RX64M starter kit?? Regards, Mayur

    Jun 6, 2022
View All Results from Support Communities (7)

Knowledge Base

  1. If I use Renesas RX65N Cloud Kit to connect to AWS Cloud, do I need to create an AWS account?

    Yes, Renesas does not provide it. Please prepare your own AWS account for yourself.   [Tags]   FAQNo:2000623,   JFAQNo:2000623,   CFAQNo:2000623

    Aug 20, 2019
  2. Is it possible to incorporate the Renesas RX65N Cloud Kit into products?

    No, the Renesas RX65N Cloud Kit is intended for development and evaluation. It is not intended to be incorporated into products.   [Tags]   FAQNo:2000622,   JFAQNo:2000622,   CFAQNo:2000622

    Aug 20, 2019
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?