タイトル | 情報 |
---|---|
Product Number: | R5F10ELEGFB#X0 |
Pkg. Name: | PLQP0064KF-A |
Pkg. Previous Code: | P64GB-50-UEU-2(RL78) |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_11821 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | はい |