タイトル | 情報 |
---|---|
Product Number: | R5F10PGJKNA#U5 |
Pkg. Name: | PVQN0048KG-A |
Pkg. Previous Code: | P48K9-50A-BAJ |
JEITA Standard: | P-HVQFN48-7x7-0.50 |
Pkg. Code: | pkg_11057 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.9 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Pkg. Type: | HVQFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |