タイトル | 情報 |
---|---|
Product Number: | R7F102G6E3CSP#CA0 |
Pkg. Name: | PLSP0020JB-A |
Pkg. Previous Code: | P20MA-65-NAA-1(RL78) |
JEITA Standard: | P-LSSOP20-4.4x6.5-0.65 |
Pkg. Code: | pkg_11837 |
Lead Count: | 20 |
Length: | 4 mm |
Width: | 6 mm |
Thickness: | 1.45 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Pkg. Type: | LSSOP |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |