タイトル | 情報 |
---|---|
Product Number: | R7F102G8C3CLA#HC0 |
Pkg. Name: | PWLG0025KB-A |
JEITA Standard: | P-WLGA25-3x3-0.50 |
Pkg. Code: | pkg_20086 |
Lead Count: | 25 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.76 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Carrier Type: | Embossed Tape |
Pkg. Type: | WFLGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |