タイトル | 情報 |
---|---|
Product Number: | R5F12007ANS#10 |
Pkg. Name: | PWSN0008JG-A |
Pkg. Previous Code: | HWSON3046-8 |
JEITA Standard: | P-HWSON8-3x3-0.65 |
Pkg. Code: | pkg_20095 |
Lead Count: | 8 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | はい |
タイトル | 情報 |
---|---|
Pkg. Type: | WDFN |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |