タイトル | 情報 |
---|---|
Product Number: | R5F10RFCAFP#30 |
Pkg. Name: | PLQP0044GC-A |
Pkg. Previous Code: | P44GB-80-UES-2(RL78) |
JEITA Standard: | P-LQFP44-10x10-0.80 |
Pkg. Code: | pkg_11807 |
Lead Count: | 44 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | はい |