タイトル 情報
Product Number: 70P24L25BYI8
Pkg. Description: CABGA 6.00x6.00x1.00 mm 0.50mm Pitch
Pkg. Code: BY100
Lead Count: 100
Length: 6 mm
Width: 6 mm
Thickness: 1 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 168hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Reel
Qty. per Carrier: 0
Pkg. Type: CABGA
Qty. per Reel: 3000
Reel Size: 13
Tape Pin 1 Quad: 1
Tape Pocket Pitch: 8
Moisture Sensitivity Level (MSL): 3
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

パッケージの詳細