タイトル 情報
Product Number: 70P24L35BZI
Pkg. Description: CABGA 8.00x8.00x1.24 mm 0.50mm Pitch
Pkg. Code: BZ108
Lead Count: 108
Length: 8 mm
Width: 8 mm
Thickness: 1.24 mm
Moisture Sensitivity Bake: 24
Moisture Exposure Floor Life: 72hrs@<30C/60%RH
Category: 240
Pb (Lead) Free: いいえ
タイトル 情報
Carrier Type: Tray
Qty. per Carrier: 360
Pkg. Type: CABGA
Qty. per Reel: 0
Moisture Sensitivity Level (MSL): 4
Pkg. Class: PLASTIC
Re-bake Conditions: 48hrs@125C
Peak Reflow Temp: 225
Pb Free Category: e0

パッケージの詳細