タイトル | 情報 |
---|---|
Product Number: | R5F10E8CALA#U0 |
Pkg. Name: | PWLG0025KA-A |
Pkg. Previous Code: | P25FC-50-2N2-2(RL78) |
JEITA Standard: | P-WFLGA25-3x3-0.50 |
Pkg. Code: | pkg_11844 |
Lead Count: | 25 |
Length: | 3 mm |
Width: | 3 mm |
Thickness: | 0.76 mm |
Pb (Lead) Free: | はい |